IESNA:LM-63-2002
[TEST]P941010
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21173
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1931.4 1919.3 1894 1872 1866.5 1868.7 1875.3 1887.4 1898.4 1901.7
1902.8 1919.3 1953.4 2009.5 2103.1 2235.1 2395.8 2589.5 2837.1 3132.1
3466.6 3876 4372.3 4936.9 5544.4 6197 6823.2 7114.8 6687.8 5168
2811.8 793.5 243.2 144.2 82.5 34.1 0
1931.4 1924.8 1898.4 1876.4 1870.9 1872 1878.6 1890.7 1900.6 1903.9
1906.1 1923.7 1956.7 2016.1 2107.5 2240.6 2403.5 2598.3 2852.5 3147.5
3493 3914.5 4430.7 4983.1 5601.6 6270.7 6883.7 7147.8 6620.7 5052.5
2680.9 743.9 235.5 132.1 77 30.8 0
1931.4 1922.6 1897.3 1874.2 1864.3 1865.4 1868.7 1875.3 1879.7 1884.1
1890.7 1909.4 1944.6 2000.7 2093.2 2215.3 2371.6 2556.5 2795.3 3086.9
3451.2 3906.8 4441.7 5036 5652.2 6306 6923.3 7244.7 6854 5457.5
3239.9 1195.2 319.1 158.5 93.5 36.3 0
1931.4 1918.2 1894 1868.7 1855.5 1852.2 1854.4 1855.5 1855.5 1863.2
1874.2 1895.1 1930.3 1985.3 2064.6 2181.2 2336.4 2525.7 2764.5 3055
3449 3920 4520.9 5197.7 5891.1 6571.2 7206.2 7564.9 7366.8 6334.6
4349.2 2104.2 633.9 231.1 112.3 35.2 0
1931.4 1918.2 1895.1 1868.7 1852.2 1848.9 1851.1 1851.1 1851.1 1859.9
1879.7 1898.4 1928.1 1975.4 2047 2154.8 2311.1 2505.9 2745.8 3051.7
3455.6 3993.8 4688.2 5510.3 6355.5 7112.6 7723.4 8110.8 8157 7628.8
6083.6 3659.2 1553.9 396.2 133.2 30.8 0
1931.4 1914.9 1891.8 1865.4 1847.8 1844.5 1847.8 1852.2 1852.2 1861
1881.9 1897.3 1920.4 1971 2047 2154.8 2306.7 2505.9 2750.2 3072.6
3494.1 4073 4850 5797.5 6759.4 7594.7 8206.5 8662.2 8941.7 8763.4
7595.8 5333.1 2554.3 802.3 170.6 39.6 0
1931.4 1918.2 1894 1866.5 1848.9 1844.5 1846.7 1851.1 1851.1 1859.9
1879.7 1900.6 1930.3 1978.7 2053.6 2163.6 2317.7 2511.4 2753.5 3059.4
3463.3 4002.6 4700.3 5510.3 6346.7 7120.3 7758.6 8203.2 8262.7 7681.6
6223.4 3800.1 1493.4 385.2 111.2 29.7 0
1931.4 1920.4 1897.3 1869.8 1852.2 1847.8 1851.1 1854.4 1857.7 1866.5
1880.8 1903.9 1941.3 1997.4 2077.8 2188.9 2346.3 2537.8 2776.6 3075.9
3472.1 3971.8 4575.9 5235.2 5909.8 6591 7237 7599.1 7351.4 6384.1
4473.6 2150.4 641.6 241 114.5 35.2 0
1931.4 1923.7 1899.5 1873.1 1858.8 1856.6 1861 1869.8 1877.5 1885.2
1895.1 1914.9 1953.4 2013.9 2104.2 2228.5 2383.7 2571.9 2807.4 3092.4
3453.4 3901.3 4426.3 4999.6 5598.3 6245.4 6881.5 7201.8 6865 5709.5
3607.5 1417.5 406.1 193.7 103.4 41.8 0
1931.4 1925.9 1900.6 1874.2 1862.1 1861 1868.7 1884.1 1897.3 1905
1912.7 1932.5 1968.8 2030.5 2125.1 2258.3 2421.1 2618.1 2860.2 3153
3491.9 3913.4 4398.8 4943.5 5522.4 6164 6774.8 7014.7 6561.3 5093.2
2790.9 840.8 256.4 129.9 69.3 27.5 0
1931.4 1924.8 1900.6 1874.2 1862.1 1862.1 1869.8 1884.1 1898.4 1905
1911.6 1928.1 1965.5 2023.8 2117.4 2247.3 2409 2614.8 2858 3135.4
3468.8 3872.7 4355.8 4903.9 5456.4 6098 6721.9 7016.9 6633.9 5246.2
2972.5 934.3 270.7 140.9 72.6 25.3 0
